U-Boot SPL 2024.04-ti-g3850f4a8619e (May 18 2026 - 01:25:13 +0000)
SYSFW ABI: 4.0 (firmware rev 0x000a '10.0.8--v10.00.08 (Fiery Fox)')
SPL initial stack usage: 17048 bytes
Trying to boot from MMC2
Authentication passed
Authentication passed
Authentication passed
Authentication passed
Authentication passed
Starting ATF on ARM64 core...

NOTICE:  BL31: v2.10.0(release):v2.10.0-367-g00f1ec6b87-dirty
NOTICE:  BL31: Built : 16:09:05, Feb  9 2024

U-Boot SPL 2024.04-ti-g3850f4a8619e (May 18 2026 - 01:25:13 +0000)
SYSFW ABI: 4.0 (firmware rev 0x000a '10.0.8--v10.00.08 (Fiery Fox)')
Cold boot or SW POR reset detected, skipping TPS6522x-Q1 soft reboot
Trying to boot from MMC2
Authentication passed
Authentication passed


U-Boot 2024.04-ti-g3850f4a8619e (May 18 2026 - 01:25:13 +0000)

SoC:   J722S SR1.0 HS-FS
Model: Texas Instruments J722S EVM
DRAM:  2 GiB
Core:  76 devices, 28 uclasses, devicetree: separate
MMC:   mmc@fa10000: 0, mmc@fa00000: 1
Loading Environment from nowhere... OK
In:    serial@2800000
Out:   serial@2800000
Err:   serial@2800000
Net:
Warning: ethernet@8000000port@1 (eth0) using random MAC address - fe:e8:f3:35:ef:cb
eth0: ethernet@8000000port@1
Warning: ethernet@8000000port@2 (eth1) using random MAC address - 9a:46:f2:15:86:56
, eth1: ethernet@8000000port@2
Hit any key to stop autoboot:  0
=> setenv optargs "debug_smp_boot debug_pv_time_init debug_time_init debug_console_init keep_bootcon ignore_loglevel initcall_debug 8250_omap.probe_debug=1"
=> boot
switch to partitions #0, OK
mmc1 is current device
[49073259] EMMC Reset: GPIO0_48, asserting for 1000 us
Set to BOOT_BUS_WIDTH = 0x2, RESET = 0x0, BOOT_MODE = 0x0
Booting from SD Card
switch to partitions #0, OK
mmc1 is current device
SD/MMC found on device 1
Failed to load 'uEnv.txt'
Booting with ramdisk
22086144 bytes read in 948 ms (22.2 MiB/s)
74355 bytes read in 39 ms (1.8 MiB/s)
Working FDT set to 88000000
6290 bytes read in 36 ms (169.9 KiB/s)
9993735 bytes read in 449 ms (21.2 MiB/s)
## Loading init Ramdisk from Legacy Image at 88080000 ...
   Image Name:   wrr9460-ramdisk-wrr9460-mini.roo
   Image Type:   AArch64 Linux RAMDisk Image (uncompressed)
   Data Size:    9993671 Bytes = 9.5 MiB
   Load Address: 00000000
   Entry Point:  00000000
   Verifying Checksum ... OK
## Flattened Device Tree blob at 88000000
   Booting using the fdt blob at 0x88000000
Working FDT set to 88000000
   Loading Ramdisk to 8f678000, end 8ffffdc7 ... OK
   Loading Device Tree to 000000008f562000, end 000000008f677fff ... OK
Working FDT set to 8f562000

Starting kernel ...

[    0.000000][    T0] Booting Linux on physical CPU 0x0000000000 [0x410fd034]
[    0.000000][    T0] Linux version 6.6.32-gad5bf4955d20 (oe-user@oe-host) (aarch64-oe-linux-gcc (GCC) 13.3.0, GNU ld (GNU Binutils) 2.42.0.20240620) #1 SMP PREEMPT Tue May 19 01:58:21 UTC 2026
[    0.000000][    T0] KASLR disabled due to lack of seed
[    0.000000][    T0] Machine model: Texas Instruments J722S EVM
[    0.000000][    T0] printk: debug: skip boot console de-registration.
[    0.000000][    T0] printk: debug: ignoring loglevel setting.
[    0.000000][    T0] earlycon: ns16550a0 at MMIO32 0x0000000002800000 (options '')
[    0.000000][    T0] printk: bootconsole [ns16550a0] enabled
[    0.000000][    T0] efi: UEFI not found.
[    0.000000][    T0] OF: reserved mem: 0x000000009e780000..0x000000009e7fffff (512 KiB) nomap non-reusable tfa@9e780000
[    0.000000][    T0] OF: reserved mem: 0x000000009e800000..0x000000009fffffff (24576 KiB) nomap non-reusable optee@9e800000
[    0.000000][    T0] Reserved memory: created DMA memory pool at 0x00000000a0000000, size 1 MiB
[    0.000000][    T0] OF: reserved mem: initialized node vision-apps-r5f-dma-memory@a0000000, compatible id shared-dma-pool
[    0.000000][    T0] OF: reserved mem: 0x00000000a0000000..0x00000000a00fffff (1024 KiB) nomap non-reusable vision-apps-r5f-dma-memory@a0000000
[    0.000000][    T0] Reserved memory: created DMA memory pool at 0x00000000a0100000, size 15 MiB
[    0.000000][    T0] OF: reserved mem: initialized node vision-apps-r5f-memory@a0100000, compatible id shared-dma-pool
[    0.000000][    T0] OF: reserved mem: 0x00000000a0100000..0x00000000a0ffffff (15360 KiB) nomap non-reusable vision-apps-r5f-memory@a0100000
[    0.000000][    T0] Reserved memory: created DMA memory pool at 0x00000000a1000000, size 1 MiB
[    0.000000][    T0] OF: reserved mem: initialized node vision-apps-r5f-dma-memory@a1000000, compatible id shared-dma-pool
[    0.000000][    T0] OF: reserved mem: 0x00000000a1000000..0x00000000a10fffff (1024 KiB) nomap non-reusable vision-apps-r5f-dma-memory@a1000000
[    0.000000][    T0] Reserved memory: created DMA memory pool at 0x00000000a1100000, size 15 MiB
[    0.000000][    T0] OF: reserved mem: initialized node vision-apps-r5f-memory@a1100000, compatible id shared-dma-pool
[    0.000000][    T0] OF: reserved mem: 0x00000000a1100000..0x00000000a1ffffff (15360 KiB) nomap non-reusable vision-apps-r5f-memory@a1100000
[    0.000000][    T0] Reserved memory: created DMA memory pool at 0x00000000a2000000, size 1 MiB
[    0.000000][    T0] OF: reserved mem: initialized node vision-apps-r5f-dma-memory@a2000000, compatible id shared-dma-pool
[    0.000000][    T0] OF: reserved mem: 0x00000000a2000000..0x00000000a20fffff (1024 KiB) nomap non-reusable vision-apps-r5f-dma-memory@a2000000
[    0.000000][    T0] Reserved memory: created DMA memory pool at 0x00000000a2100000, size 31 MiB
[    0.000000][    T0] OF: reserved mem: initialized node vision-apps-r5f-memory@a2100000, compatible id shared-dma-pool
[    0.000000][    T0] OF: reserved mem: 0x00000000a2100000..0x00000000a3ffffff (31744 KiB) nomap non-reusable vision-apps-r5f-memory@a2100000
[    0.000000][    T0] Reserved memory: created DMA memory pool at 0x00000000a5000000, size 32 MiB
[    0.000000][    T0] OF: reserved mem: initialized node vision-apps-rtos-ipc-memory-region@a5000000, compatible id shared-dma-pool
[    0.000000][    T0] OF: reserved mem: 0x00000000a5000000..0x00000000a6ffffff (32768 KiB) nomap non-reusable vision-apps-rtos-ipc-memory-region@a5000000
[    0.000000][    T0] Reserved memory: created DMA memory pool at 0x00000000a7000000, size 96 MiB
[    0.000000][    T0] OF: reserved mem: initialized node vision-apps-dma-memory@a7000000, compatible id shared-dma-pool
[    0.000000][    T0] OF: reserved mem: 0x00000000a7000000..0x00000000acffffff (98304 KiB) nomap non-reusable vision-apps-dma-memory@a7000000
[    0.000000][    T0] Reserved memory: created DMA memory pool at 0x00000000ad000000, size 1 MiB
[    0.000000][    T0] OF: reserved mem: initialized node vision-apps-c71-dma-memory@ad000000, compatible id shared-dma-pool
[    0.000000][    T0] OF: reserved mem: 0x00000000ad000000..0x00000000ad0fffff (1024 KiB) nomap non-reusable vision-apps-c71-dma-memory@ad000000
[    0.000000][    T0] Reserved memory: created DMA memory pool at 0x00000000ad100000, size 63 MiB
[    0.000000][    T0] OF: reserved mem: initialized node vision-apps-c71_0-memory@ad100000, compatible id shared-dma-pool
[    0.000000][    T0] OF: reserved mem: 0x00000000ad100000..0x00000000b0ffffff (64512 KiB) nomap non-reusable vision-apps-c71_0-memory@ad100000
[    0.000000][    T0] Reserved memory: created DMA memory pool at 0x00000000b1000000, size 1 MiB
[    0.000000][    T0] OF: reserved mem: initialized node vision-apps-c71_1-dma-memory@b1000000, compatible id shared-dma-pool
[    0.000000][    T0] OF: reserved mem: 0x00000000b1000000..0x00000000b10fffff (1024 KiB) nomap non-reusable vision-apps-c71_1-dma-memory@b1000000
[    0.000000][    T0] Reserved memory: created DMA memory pool at 0x00000000b1100000, size 63 MiB
[    0.000000][    T0] OF: reserved mem: initialized node vision-apps-c71_1-memory@b1100000, compatible id shared-dma-pool
[    0.000000][    T0] OF: reserved mem: 0x00000000b1100000..0x00000000b4ffffff (64512 KiB) nomap non-reusable vision-apps-c71_1-memory@b1100000
[    0.000000][    T0] Reserved memory: created CMA memory pool at 0x00000000e0000000, size 256 MiB
[    0.000000][    T0] OF: reserved mem: initialized node linux-cma-buffers@e0000000, compatible id shared-dma-pool
[    0.000000][    T0] OF: reserved mem: 0x00000000e0000000..0x00000000efffffff (262144 KiB) map reusable linux-cma-buffers@e0000000
[    0.000000][    T0] Zone ranges:
[    0.000000][    T0]   DMA      [mem 0x0000000080000000-0x00000000ffffffff]
[    0.000000][    T0]   DMA32    empty
[    0.000000][    T0]   Normal   empty
[    0.000000][    T0] Movable zone start for each node
[    0.000000][    T0] Early memory node ranges
[    0.000000][    T0]   node   0: [mem 0x0000000080000000-0x000000009e77ffff]
[    0.000000][    T0]   node   0: [mem 0x000000009e780000-0x00000000a3ffffff]
[    0.000000][    T0]   node   0: [mem 0x00000000a4000000-0x00000000a4ffffff]
[    0.000000][    T0]   node   0: [mem 0x00000000a5000000-0x00000000b4ffffff]
[    0.000000][    T0]   node   0: [mem 0x00000000b5000000-0x00000000ffffffff]
[    0.000000][    T0] Initmem setup node 0 [mem 0x0000000080000000-0x00000000ffffffff]
[    0.000000][    T0] psci: probing for conduit method from DT.
[    0.000000][    T0] psci: PSCIv1.1 detected in firmware.
[    0.000000][    T0] psci: Using standard PSCI v0.2 function IDs
[    0.000000][    T0] psci: Trusted OS migration not required
[    0.000000][    T0] psci: SMC Calling Convention v1.4
[    0.000000][    T0] percpu: Embedded 20 pages/cpu s42984 r8192 d30744 u81920
[    0.000000][    T0] pcpu-alloc: s42984 r8192 d30744 u81920 alloc=20*4096
[    0.000000][    T0] pcpu-alloc: [0] 0 [0] 1 [0] 2 [0] 3
[    0.000000][    T0] Detected VIPT I-cache on CPU0
[    0.000000][    T0] CPU features: detected: GIC system register CPU interface
[    0.000000][    T0] CPU features: detected: ARM erratum 845719
[    0.000000][    T0] alternatives: applying boot alternatives
[    0.000000][    T0] Kernel command line: console=ttyS2,115200n8 rw debug_smp_boot debug_pv_time_init debug_time_init debug_console_init keep_bootcon ignore_loglevel initcall_debug 8250_omap.probe_debug=1 earlycon=ns16550a,mmio32,0x02800000 startmmc=1 bootmmc=1 ubootver=1.0.6.260427_RC ddrtype=rank1_2g ubootrelease=2024.04-ti-g3850f4a8619e
[    0.000000][    T0] Unknown kernel command line parameters "debug_pv_time_init startmmc=1 bootmmc=1 ubootver=1.0.6.260427_RC ddrtype=rank1_2g ubootrelease=2024.04-ti-g3850f4a8619e", will be passed to user space.
[    0.000000][    T0] Dentry cache hash table entries: 262144 (order: 9, 2097152 bytes, linear)
[    0.000000][    T0] Inode-cache hash table entries: 131072 (order: 8, 1048576 bytes, linear)
[    0.000000][    T0] Built 1 zonelists, mobility grouping on.  Total pages: 516096
[    0.000000][    T0] mem auto-init: stack:all(zero), heap alloc:off, heap free:off
[    0.000000][    T0] software IO TLB: area num 4.
[    0.000000][    T0] software IO TLB: mapped [mem 0x00000000f98b0000-0x00000000fd8b0000] (64MB)
[    0.000000][    T0] Memory: 1344028K/2097152K available (12736K kernel code, 1472K rwdata, 4456K rodata, 2752K init, 516K bss, 490980K reserved, 262144K cma-reserved)
[    0.000000][    T0] SLUB: HWalign=64, Order=0-3, MinObjects=0, CPUs=4, Nodes=1
[    0.000000][    T0] rcu: Preemptible hierarchical RCU implementation.
[    0.000000][    T0] rcu:     RCU event tracing is enabled.
[    0.000000][    T0] rcu:     RCU restricting CPUs from NR_CPUS=256 to nr_cpu_ids=4.
[    0.000000][    T0]  Trampoline variant of Tasks RCU enabled.
[    0.000000][    T0]  Tracing variant of Tasks RCU enabled.
[    0.000000][    T0] rcu: RCU calculated value of scheduler-enlistment delay is 25 jiffies.
[    0.000000][    T0] rcu: Adjusting geometry for rcu_fanout_leaf=16, nr_cpu_ids=4
[    0.000000][    T0] NR_IRQS: 64, nr_irqs: 64, preallocated irqs: 0
[    0.000000][    T0] GICv3: GIC: Using split EOI/Deactivate mode
[    0.000000][    T0] GICv3: 256 SPIs implemented
[    0.000000][    T0] GICv3: 0 Extended SPIs implemented
[    0.000000][    T0] Root IRQ handler: gic_handle_irq
[    0.000000][    T0] GICv3: GICv3 features: 16 PPIs
[    0.000000][    T0] GICv3: CPU0: found redistributor 0 region 0:0x0000000001880000
[    0.000000][    T0] ITS [mem 0x01820000-0x0182ffff]
[    0.000000][    T0] GIC: enabling workaround for ITS: Socionext Synquacer pre-ITS
[    0.000000][    T0] ITS@0x0000000001820000: allocated 1048576 Devices @80800000 (flat, esz 8, psz 64K, shr 0)
[    0.000000][    T0] ITS: using cache flushing for cmd queue
[    0.000000][    T0] GICv3: using LPI property table @0x0000000080040000
[    0.000000][    T0] GIC: using cache flushing for LPI property table
[    0.000000][    T0] GICv3: CPU0: using allocated LPI pending table @0x0000000080050000
[    0.000000][    T0] rcu: srcu_init: Setting srcu_struct sizes based on contention.
[    0.000000][    T0] debug_time_init: before of_clk_init()
[    0.000000][    T0] debug_time_init: after of_clk_init()
[    0.000000][    T0] debug_time_init: before timer_probe()
[    0.000000][    T0] arch_timer: cp15 timer(s) running at 200.00MHz (phys).
[    0.000000][    T0] clocksource: arch_sys_counter: mask: 0x3ffffffffffffff max_cycles: 0x2e2049d3e8, max_idle_ns: 440795210634 ns
[    0.000000][    T0] sched_clock: 58 bits at 200MHz, resolution 5ns, wraps every 4398046511102ns
[    0.009068][    T0] debug_time_init: after timer_probe()
[    0.014485][    T0] debug_time_init: before tick_setup_hrtimer_broadcast()
[    0.021503][    T0] debug_time_init: after tick_setup_hrtimer_broadcast()
[    0.028429][    T0] debug_time_init: before arch_timer_get_rate()
[    0.034642][    T0] debug_time_init: after arch_timer_get_rate() rate=200000000
[    0.042098][    T0] debug_time_init: before pv_time_init()
[    0.047690][    T0] debug_time_init: after pv_time_init()
[    0.053194][    T0] debug_console_init: returned from time_init()
[    0.059421][    T0] debug_console_init: returned from random_init()
[    0.065830][    T0] debug_console_init: returned from kfence/stack_canary init
[    0.073268][    T0] debug_console_init: returned from perf_event_init()
[    0.080017][    T0] debug_console_init: returned from profile_init()
[    0.086502][    T0] debug_console_init: returned from call_function_init()
[    0.093516][    T0] debug_console_init: enabling local IRQs
[    0.099239][    T0] debug_console_init: returned from local_irq_enable()
[    0.106090][    T0] debug_console_init: returned from kmem_cache_init_late()
[    0.113283][    T0] debug_console_init: entering console_init()
[    0.119380][    T0] Console: colour dummy device 80x25
[    0.124641][    T0] debug_console_init: returned from console_init()
[    0.131151][    T0] Calibrating delay loop (skipped), value calculated using timer frequency.. 400.00 BogoMIPS (lpj=800000)
[    0.142528][    T0] pid_max: default: 32768 minimum: 301
[    0.148029][    T0] LSM: initializing lsm=capability,integrity
[    0.154078][    T0] Mount-cache hash table entries: 4096 (order: 3, 32768 bytes, linear)
[    0.162345][    T0] Mountpoint-cache hash table entries: 4096 (order: 3, 32768 bytes, linear)
[    0.172725][    T1] RCU Taecs
[    0.514332][    T1] calling  cci_init+0x0/0x30 @ 1
[    0.519424][    T1] initcall cci_init+0x0/0x30 returned -19 after 0 usecs
[    0.526363][    T1] calling  efi_memreserve_root_init+0x0/0x54 @ 1
[    0.532682][    T1] initcall efi_memreserve_root_init+0x0/0x54 returned 0 after 0 usecs
[    0.540865][    T1] calling  arm_enable_runtime_services+0x0/0x1f0 @ 1
[    0.547536][    T1] EFI services will not be available.
[    0.552871][    T1] initcall arm_enable_runtime_services+0x0/0x1f0 returned 0 after 4000 usecs
[    0.561674][    T1] calling  efi_earlycon_remap_fb+0x0/0x7c @ 1
[    0.567724][    T1] initcall efi_earlycon_remap_fb+0x0/0x7c returned 0 after 0 usecs
[    0.575639][    T1] calling  dummy_timer_register+0x0/0x3c @ 1
[    0.581609][    T1] initcall dummy_timer_register+0x0/0x3c returned 0 after 0 usecs
[    0.589728][    T1] smp: Bringing up secondary CPUs ...
[    0.595434][    T1] debug_smp_boot: CPU1 before boot_secondary()
[    0.601607][    T1] psci: debug_smp_boot: CPU1 before psci cpu_on mpidr=0x1 entry=0x00000000830df370